Electronics & Modernization

Electronics &
Modernisation

Electronics &<br>Modernisation

The amount and content of elevator communications (high-resolution video surveillance, telephony, control signals, audio, etc.) is ever increasing. Fiber optic cable is an ideal answer for these needs. With the right equipment and some simple training, optical fiber can be connectorized in as little as three minutes.

Draka offers both mechanical and fusion connectorization kits along with the different optical fiber connectors. Draka's fiber optic transmission kits convert electronic signals from cameras and the like into optical signals and back to electronic signals at the other end.

Draka's limit switches are used in a wide variety of elevator and escalator applications and are manufactured to meet a wide range of international quality and safety standards. They are highly resistant to dust and liquids (IP65 rated) and are offered with a wide range of actuator configurations.