Optical Cables & Connectivity

Optical Cables & Connectivity

Optical Cables & Connectivity

Prysmian Group offers an extensive range of optical cables for every environment, available in a wide range of fibre counts, fibre types and mechanical constructions. 

We also provide OAsys connectivity solutions designed for versatility, covering all cable management needs, whatever the network type. These include aerial and underground installations, as well as cabling in central offices (or exchanges) or customer premises. As demand for high optical network performance grows, so too does demand from network operators for lower power consumption, high density splicing and patching options across Fibre To The Home (FTTH) networks.

We’re at the forefront when it comes to designing and developing next-generation products specifically for FTTH networks. 

 

Increasing bandwidth requirements, for both business and residential customers, are having a profound effect upon the optical network performance level required, which in turn necessitates higher standards of fibre management.

As optical power budgets are stretched, the importance of positive fibre management in each and every section of the network is increasingly a matter of priority, in order to minimise power loss.
Space limitations are also stimulating the need for high-density splicing and patching options in all areas of the network.

Our OAsys connectivity product portfolio delivers comprehensive solutions to these challenges, enabling network operators to create networks capable of managing future demands. Our products are tested in accordance with world-class standards, achieving certification both for ISO 9001 and 14000.