Pipelines & LNG
Pipelines & LNG
LINKING ENERGY RESERVES
You require demand safety, compliance and quality in cost-effective solutions. We deliver.
The Prysmian range of cable systems for midstream applications delivers innovative solutions for oil and gas pipeline and LNG liquefaction and regasification applications.
We operate world-wide and support pipeline operators all around the world at LNG facilities in the United States, Australia, North & West Africa, Russia and the Middle East.
From our global manufacturing facilities, we serve you through all stages of a project from design through manufacture and then support you during operations and maintenance activities.
The Prysmian Pipeline and LNG portfolio:
Pipeline Applications
The Prysmian pipeline range includes fibre optic cables for telemetry, leak detection and threat identification monitoring systems. The range includes solutions for both Distributed Temperature Sensing (DTS) and Distributed Acoustic Sensing (DAS) applications.
LNG Applications
The Prysmian LNG range includes HV, control, instrumentation and fibre optic systems and is used at on and offshore LNG liquefaction and regasification plants all around the world where they deliver reliable performance in critical safety and operating applications. The range includes products that can withstand temperatures from + 50 °C to – 50 °C, resist gas migration and damage from fire or chemical attack and is designed to comply with all major international standards and customised to specific requirements.
Contact us
Select contacts by department or geographical area
Prysmian Oil & Gas
Prysmian Oil & Gas
Via Chiese 6, 20126 Milan Italy
- phone+39 02 6449 1
- emailprysmianoilandgas@prysmiangroup.com
- mapview map