Communication cables used in Railway and Underground applications including:
TERAIL Communication Cables
- General communication (telephone, long-distance telecommunication, etc.) - Multipair or multiquad cables, with or without armouring - Optional: with protection against inductive interference and LS0H-FR for tunnel or underground use
- Special coaxial cables (video surveillance, etc.) 75 Ohm coaxial cables
- In-house telecommunication (LAN networks, etc.) Cat. 5, 6, 7 data cables for local area networks
- Railfoot applications (GSM-R installations, etc.)
- Fibre optic cable, vibration resistant
- GSM-R Fibre optic cables