Ceres Terminal Amsterdam
Categories:
industries
For the new container terminal in Amsterdam, Draka delivered the MV-Reeling cables for 9 ZPMC container bridges.
The decision for the streamlined version (N)TSCGEWOEU was made in order to save weight and increase the capacity of the monospiral reel. The cables were produced with integrated optic fibres for data and signal transmission. Since installation in 2001, all cables have functioned without electrical or mechanical problems.
TYPE: (N)TSKCGEWOEU TENAX-TTZ 6/10 kV 3x35+2x25/2+10FO