Skip to main content
arrow-right angle-down-sx angle-down-dx menu-hamburger search YouTube Facebook Twitter Twitter Instagram LinkedIn Flickr Scribd Xing arrow-right arrow-right download-gradient download-nocolor download-white download-black goto-gradient goto-nocolor goto-white goto-black Facebook YouTube Twitter X Linkedin Instagram Flickr Scribd TikTok Share Share Play video Play video Select Pick a choice Search Menu filter-ongoing filter-complete
[TWIG: TODO] IR/CI PRIVACY DISCLAIMER BLOCK BODY
Accept Go Back
Prysmian Group Prysmian Group
ASEAN

Choose Country

  • Europe

    Europe

    • Austria
    • Czech Republic
    • Denmark
    • Finland
    • France
    • Germany
    • Hungary
    • Italy
    • Norway
    • Poland
    • Romania
    • Russia
    • Slovakia
    • Spain
    • Portugal
    • Sweden
    • The Netherlands
    • Turkey
    • United Kingdom
    • Baltics
  • America

    America

    • North America
  • LATAM

    LATAM

    • Argentina
    • Brazil
    • Chile
    • Colombia
    • Ecuador
    • Perù
    • Mexico
    • Central America & Caribbean
  • Asia Pacific

    Asia Pacific

    • ASEAN
    • Australia
    • China
    • Middle East
    • India
  • Africa

    Africa

    • Africa
Missing block: languageswitcher

Search

close
breadcrumb trails: 2

Breadcrumb

  1. Home
  2. MAX-FOH 125
  • About Us
    • About Us
    • Prysmian Group in ASEAN
    • Our Brands
    • Our Business
    • Global Presence
    • Mission, Vision & Values
    • History
    • Innovation
    • Ethics & Integrity
      • Ethics & Integrity
      • Diversity & Inclusion
      • Human Rights
      • Whistleblowing
  • Markets
    • Markets
    • Transmission
      • Transmission
      • Submarine Power
      • Land HVDC
    • Power Grid
      • Power Grid
      • Power Distribution
      • HVAC
    • Digital Solutions
      • Digital Solutions
      • Telecom Networks
      • Multimedia & Enterprise Networks
    • Electrification
      • Electrification
      • Industrial & Construction
      • Specialties
    • Asset Monitoring Systems & Electronics
  • Products
  • Careers
  • Sustainability
  • Media
  • Global Site
  • Contact Us
Missing block: prysmian_extra_service_menu
Prysmian Group Prysmian Group
close
  • About Uschevron_right
    • chevron_left

      About Us

      Discover More
    • Prysmian Group in ASEAN
    • Our Brands
    • Our Business
    • Global Presence
    • Mission, Vision & Values
    • History
    • Innovation
    • Ethics & Integritychevron_right
      • chevron_left

        Ethics & Integrity

        Discover More
      • Diversity & Inclusion
      • Human Rights
      • Whistleblowing
  • Marketschevron_right
    • chevron_left

      Markets

      Discover More
    • Transmissionchevron_right
      • chevron_left

        Transmission

        Discover More
      • Submarine Power
      • Land HVDC
    • Power Gridchevron_right
      • chevron_left

        Power Grid

        Discover More
      • Power Distribution
      • HVAC
    • Digital Solutionschevron_right
      • chevron_left

        Digital Solutions

        Discover More
      • Telecom Networks
      • Multimedia & Enterprise Networks
    • Electrificationchevron_right
      • chevron_left

        Electrification

        Discover More
      • Industrial & Construction
      • Specialties
    • Asset Monitoring Systems & Electronics
  • Products
  • Careers
  • Sustainability

  • Media
  • Global Site
  • Contact Us
Missing block: prysmian_extra_service_menu_mobile
breadcrumb trails: 2

Breadcrumb

  1. Home
  2. MAX-FOH 125

MAX-FOH 125

MAX-FOH 125
prysmian.product.description_caption

Low Voltage Power cable at 0.6/1kV rating voltage for fixed installation in cable systems with improved fire performance and circuit integrity with excellent performance insulation and rating temperature up to 120°C.
Used for:

  • Fire Alarm circuits,
  • Fire Detection circuits,
  • Emergency signal/Control circuits,
  • Fire fighting systems(water pumps),
  • Smoke Exhaust System etc.

Maximum Operating Temperature: 110°C
Operating Temperature: -15°C to 110°C
Installation Temperature: 0°C to 50°C
Short Circuit Temperature: 250°C
Minimum Bending Radius: 8 x overall diameter

datasheet caption
  • max-foh-125-datasheet.pdf save_alt

Related products

MAX-FOH - SWA

MAX-FOH (i)

MAX-FOH - Multicore

MAX-FOH - AWA

MAX-FOH

Prysmian Group
extra logos: 2
Badge webranking 4 stars
Badge Lundquist

Footer top menu - Prysmian

Prysmian Group Product & Solutions Newsletter

Footer top menu - Prysmian

Prysmian Group Product & Solutions Newsletter
  • Prysmian on YouTube
  • Prysmian on Facebook
  • Prysmian on Twitter
  • Prysmian on Linkedin

Footer menu - Prysmian

  • About Us
  • Stories
  • Careers
  • Contact Us
  • Share Price € - Milan,

Footer bottom menu - Prysmian

Site map Legal Notes Privacy Policy Cookie Policy
Copyright © 2026 All rights reserved

This website uses analytics cookies to improve your experience. Find out more and set your cookie preferences here. By continuing to use our site or clicking “Allow” you consent to use our cookies.

Click Here

Gallery